Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 72 mm |
Internal diameter n°1 | 46 mm |
Width 1 | 32 mm |
Weight | 0,699 kg |
Bearing type | Roulement ? rouleaux coniques |
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 72 mm |
Internal diameter n°1 | 46 mm |
Width 1 | 32 mm |
Weight | 0,699 kg |
Bearing type | Roulement ? rouleaux coniques |