
This kit contains the following reference(s)
- EC0-CR-1187PX1#G
- Heavy duty gearbox and differential bearings
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,823 kg |
| Internal diameter n°1 | 55 mm |
| Width 1 | 38 mm |
| External diameter 1 | 117 mm |
| Bearing type | ROULEMENT ROULEAUX CONIQUES |