
Reference EC0-CR-11A12PX1
This kit contains the following reference(s)
- EC0-CR-11A12PX1-G
- EC0-CR-1187PX1#G
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 55 mm |
Width 1 | 40 mm |
External diameter 1 | 110 mm |
Bearing type | Rouleaux coniques |
Weight | 1,818 kg |