Reference EC0-CR-12A11PX1
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 25 mm |
Internal diameter n°1 | 60 mm |
External diameter 1 | 100 mm |
Bearing type | Rouleaux coniques |
Weight | 0,638 kg |
CHARACTERISTICS | |
---|---|
Width 1 | 25 mm |
Internal diameter n°1 | 60 mm |
External diameter 1 | 100 mm |
Bearing type | Rouleaux coniques |
Weight | 0,638 kg |