Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 110 mm |
Internal diameter n°1 | 60 mm |
Width 1 | 34 mm |
Weight | 1,405 kg |
Bearing type | TAPERED ROLLER BEARING |
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 110 mm |
Internal diameter n°1 | 60 mm |
Width 1 | 34 mm |
Weight | 1,405 kg |
Bearing type | TAPERED ROLLER BEARING |