Reference EC.12238
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- EC.12238
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,166 kg |
Internal diameter n°1 | 42 mm |
External diameter 1 | 68 mm |
Gearbox code | JB3 |
Width 1 | 14 mm |