Reference EC.12606.S01.H106
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference:
- EC.12606 H106 - SNR
This kit contains the following reference(s)
- EC.12606.S01.H106
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,528 kg |
Width 1 | 18 mm |
Gearbox code | AD8 |
External diameter 1 | 126 mm |
Internal diameter n°1 | 95 mm |