Reference EC.12694.S02 H106
This product replaces the following reference:
- EC.12694 H106 - SNR
This kit contains the following reference(s)
- EC.12694.S02 H106
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,241 kg |
Width 1 | 17 mm |
External diameter 1 | 68 mm |
Gearbox code | PK5 |
Internal diameter n°1 | 41 mm |