Reference EC.12771
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This product replaces the following reference:
- 10Q30204A - SNR
This kit contains the following reference(s)
- EC.12771
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,104 kg |
Width 1 | 15 mm |
Internal diameter n°1 | 21 mm |
Gearbox code | BA7/5 |
External diameter 1 | 47 mm |