Reference EC.35483
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- Passenger cars gearbox bearings
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 21 mm |
| Internal diameter n°1 (Gearbox) | 25 mm |
| External diameter 1 (Gearbox) | 62 mm |
| Gearbox code | PK5 |
| Weight | 0,335 kg |
OE Equivalents
Nissan32203-00QAKRenault8200326719Automotive Compatibility
NissanINTERSTARINTERSTAR10/2003 => 08/2006Train avantDroitNissanINTERSTARINTERSTAR I08/2002 => 08/2006Front-NissanINTERSTARINTERSTAR I08/2002 => 08/2006Train avant-NissanPRIMASTARPRIMASTAR I08/2002 => 08/2006Front-NissanPRIMASTARPRIMASTAR I08/2002 => 08/2006Train avant-RenaultESPACEESPACE IV08/2002 => 11/2010FrontRightRenaultESPACEESPACE IV08/2002 => 11/2010Train avantDroitRenaultLAGUNALAGUNA12/2000 => 08/2007FrontRightRenaultLAGUNALAGUNA II12/2000 => 08/2007FrontRightRenaultLAGUNALAGUNA II12/2000 => 08/2007Train avantDroitRenaultMASTERMASTER II10/2000 => 04/2006FrontDroitRenaultMASTERMASTER II10/2000 => 04/2006FrontRightRenaultMASTERMASTER II10/2000 => 04/2006Train avantDroitRenaultTRAFICTRAFIC II03/2001 => 06/2006FrontDroitRenaultTRAFICTRAFIC II03/2001 => 06/2006Train avantRightRenaultTRAFICTRAFIC II03/2001 => 11/2010FrontRightRenaultTRAFICTRAFIC II03/2001 => 11/2010Train avantDroitRenaultVELSATISVELSATIS 112/2001 => 11/2009Train avantDroitRenaultVELSATISVELSATIS 212/2001 => 12/2004FrontDroitRenaultVELSATISVELSATIS 212/2001 => 11/2009Train avantDroit