Reference EC.40988.H206
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 20 mm |
| Gearbox code | JA5 |
| External diameter 1 (Gearbox) | 59 mm |
| Internal diameter n°1 (Gearbox) | 25 mm |
| Weight | 0,265 kg |
OE Equivalents
Renault8200108885Automotive Compatibility
DaciaSANDEROSANDERO I08/2008 => 09/2012FrontRightRenaultCLIOCLIO08/2005 => 03/2009FrontRightRenaultCLIOCLIO III08/2005 => 11/2012FrontRightRenaultKANGOOKANGOO II10/2007 => 03/2013FrontRightRenaultMEGANEMEGANE III09/2008 => 06/2012FrontRightRenaultMODUSMODUS 108/2004 => 07/2011FrontRightRenaultMODUSMODUS 208/2004 => 07/2011FrontRightRenaultSANDEROSANDERO I08/2008 => 09/2012FrontRightRenaultTWINGOTWINGO II05/2008 => 11/2011FrontRight