
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Technical datasheet
CHARACTERISTICS | |
---|---|
Gearbox code | C510, ML6, ND0, PF6, PK4 |
External diameter 1 | 75 mm |
Internal diameter n°1 | 45 mm |
Width 1 | 20 mm |
Weight | 0,315 kg |