Reference EC42193YS02H206
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 13 mm |
| Internal diameter n°1 (Gearbox) | 28 mm |
| External diameter 1 (Gearbox) | 55 mm |
| Gearbox code | M32 New |
| Weight | 0,138 kg |
OE Equivalents
Fiat, Vauxhall55574104Automotive Compatibility
Alfa Romeo15915901/2008 => 05/2010Front-Alfa Romeo15915901/2008 => 05/2010FrontDroitAlfa Romeo15915904/2009 => 05/2010Train avant-Alfa RomeoBRERABRERA12/2005 => 09/2010Front-Alfa RomeoMi.ToMi.To 103/2008 => 08/2013Front-Alfa RomeoMi.ToMi.To 212/2009 => 08/2013Front-Alfa RomeoSPIDERSPIDER III02/2006 => 08/2010Front-LanciaDELTADELTA III05/2008 => 03/2011Front-LanciaDELTADELTA III05/2008 => 03/2011Train avant-