A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Documentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 21 mm |
| Internal diameter n°1 (Gearbox) | 41 mm |
| External diameter 1 (Gearbox) | 73 mm |
| Gearbox code | M20 |
| Weight | 0,345 kg |
OE Equivalents
Vauxhall, Fiat55180130Vauxhall, Fiat55563923Vauxhall55572486Automotive Compatibility
Alfa Romeo15915906/2005 => 05/2010FrontDroitAlfa Romeo15915906/2005 => 04/2013Train avantDroitAlfa Romeo15915902/2006 => 04/2013FrontGauche,DroitAlfa RomeoBRERABRERA12/2005 => 09/2010FrontRightAlfa RomeoMi.ToMi.To 103/2008 => 11/2010Train avantDroitAlfa RomeoMi.ToMi.To 111/2008 => 11/2010Train avant-Alfa RomeoMi.ToMi.To 212/2009 => 11/2010Train avant-Alfa RomeoSPIDERSPIDER III02/2006 => 08/2010Train avantDroitFiatBRAVO IIBRAVO II06/2007 => 11/2009Front-FiatCROMACROMA II05/2005 => 09/2007Front-FiatFiorinoFIORINO III11/2007 => 12/2015Front-FiatGRANDE PUNTOGRANDE PUNTO III09/2005 => 12/2007Front-FiatLineaLinea06/2007 => Front-LanciaDELTADELTA III10/2010 => 11/2014Train avantDroitLanciaDELTADELTA III03/2011 => 11/2014Train avantRight