A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Documentation
Product information
| CHARACTERISTICS | | Width 1 (Gearbox) | 13 mm |
| Weight | 0,125 kg |
| Internal diameter n°1 (Gearbox) | 25 mm |
| External diameter 1 (Gearbox) | 51 mm |
| Gearbox code | M32 |
OE Equivalents
Vauxhall, Fiat55574101Automotive Compatibility
Alfa Romeo15915904/2009 => 05/2010Train avant-Alfa RomeoMi.ToMi.To 103/2008 => 08/2013Front-Alfa RomeoMi.ToMi.To 212/2009 => 08/2013Front-Alfa RomeoSPIDERSPIDER III03/2009 => 08/2010Front-FiatBRAVO IIBRAVO II06/2008 => 11/2009Front-FiatCROMACROMA II05/2005 => 09/2007Front-FiatFiorinoFIORINO III06/2008 => 12/2015Front-LanciaDELTADELTA III05/2008 => 03/2011Front-LanciaDELTADELTA III05/2008 => 03/2011Train avant-