Reference EC44240S01
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 40 mm |
External diameter 1 | 65 mm |
Width 1 | 19 mm |
Gearbox code | APB |
Weight | 0,241 kg |