A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- EC0-CR-08B59STPX1V2
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 23 mm |
| Weight | 0,528 kg |
| External diameter 1 (Gearbox) | 82 mm |
| Internal diameter n°1 (Gearbox) | 41 mm |
| Gearbox code | FE-HAG187 |