Reference EC44242S01
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,681 kg |
Width 1 | 24 mm |
Internal diameter n°1 | 44 mm |
External diameter 1 | 88 mm |
Gearbox code | FE-HAG200 |