Reference ECO-CR-1184STPX1
This product replaces the following reference:
- EC 42131 S01 - NTN
This kit contains the following reference(s)
- ECO-CR-1184STPX1
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 5398 mm |
| Width 1 | 17 mm |
| Bearing type | TAPERED ROLLER BEARING |
| External diameter 1 | 98 mm |
| Weight | 0,51 kg |