Reference ED41382
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- ED41382
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 | 26 mm |
| External diameter 1 | 45 mm |
| Internal diameter n°1 | 39 mm |
| External diameter 2 | 47 mm |
| Gearbox code | MC |
| Weight | 0,109 kg |