A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 26 mm |
| Gearbox code | MC |
| External diameter 1 (Gearbox) | 45 mm |
| Weight | 0,109 kg |
| Internal diameter n°1 (Gearbox) | 39 mm |
| External diameter 2 (Gearbox) | 47 mm |