Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | EF06_C3 |
Brand | SNR |
Series | EF |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 12 mm |
B1 | 6 mm |
B3 | 6 mm |
H | 25 mm |
H1 | 13 mm |
H2 | 20 |
H6 | 11 mm |
W | 42 mm |
W3 | 21 mm |
W1 | 18 mm |
W2 | 30 mm |
S1 | 5,5 mm |
S2 | 9,5 mm |
d1 | 6 mm |
Mass | 0,1 kg |