Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | EF08_C3 |
Brand | SNR |
Series | EF |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 14 mm |
B1 | 7 mm |
B3 | 6 mm |
H | 32 mm |
H1 | 17 mm |
H2 | 26 |
H6 | 12 mm |
W | 52 mm |
W3 | 26 mm |
W1 | 25 mm |
W2 | 38 mm |
S1 | 6,6 mm |
S2 | 11 mm |
d1 | 6 mm |
Mass | 0,16 kg |