Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | EK05_C7 |
Brand | SNR |
Series | EK |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 16,5 mm |
B1 | 8,25 mm |
B3 | 17 mm |
B5 | 22 mm |
B8 | 0 mm |
H | 21 mm |
H1 | 11 mm |
H2 | 8 |
W | 36 mm |
W3 | 18 mm |
W1 | 20 mm |
W2 | 28 mm |
S1 | 4,5 mm |
Square section T | 11 mm |
Contact angle | 0 ° |
d1 | 5 mm |
Mass | 0,12 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 0,76 kN |
Cr - Dynamic load rating | 0,76 kN |
C0a - Static axial load rating | 0,26 kN |
C0r - Static load rating | 0,26 kN |
Maximum static axial load, tensile direction | 0,15 kN |
Maximum static axial load, pressure direction | 0,15 kN |
Starting torque | 0.004 |
KBa - Axial spring constant, tensile direction | 15 N/µm |
KBr - Axial spring constant, pressure direction | 15 N/µm |