Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | EK06_C5 |
Brand | SNR |
Series | EK |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 21,5 mm |
B1 | 11,5 mm |
B3 | 22 mm |
B5 | 27 mm |
B8 | 1,5 mm |
H | 25 mm |
H1 | 13 mm |
H2 | 20 |
H6 | 11 mm |
W | 42 mm |
W3 | 21 mm |
W1 | 18 mm |
W2 | 30 mm |
S1 | 5,5 mm |
S3 | 9,5 mm |
Square section T | 12 mm |
Contact angle | 30 ° |
d1 | 6 mm |
Mass | 0,18 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 2,03 kN |
Cr - Dynamic load rating | 2,03 kN |
C0a - Static axial load rating | 0,795 kN |
C0r - Static load rating | 0,795 kN |
Maximum static axial load, tensile direction | 0,725 kN |
Maximum static axial load, pressure direction | 0,725 kN |
Starting torque | 0.005 |
KBa - Axial spring constant, tensile direction | 31 N/µm |
KBr - Axial spring constant, pressure direction | 31 N/µm |