Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | EK08_C5 |
Brand | SNR |
Series | EK |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 24,5 mm |
B1 | 13 mm |
B3 | 25 mm |
B5 | 31,5 mm |
B8 | 1,5 mm |
H | 32 mm |
H1 | 17 mm |
H2 | 26 |
H6 | 12 mm |
W | 52 mm |
W3 | 26 mm |
W1 | 25 mm |
W2 | 38 mm |
S1 | 6,6 mm |
S3 | 11 mm |
Square section T | 14 mm |
Contact angle | 30 ° |
d1 | 8 mm |
Mass | 0,27 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 3,3 kN |
Cr - Dynamic load rating | 3,3 kN |
C0a - Static axial load rating | 1,44 kN |
C0r - Static load rating | 1,44 kN |
Maximum static axial load, tensile direction | 1,02 kN |
Maximum static axial load, pressure direction | 1,02 kN |
Starting torque | 0.009 |
KBa - Axial spring constant, tensile direction | 51 N/µm |
KBr - Axial spring constant, pressure direction | 51 N/µm |