Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES212G2T04
- FEE212
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 40,5 mm |
A1 - Housing foot height / flange height | 16 mm |
A2 - Total height from mounting surface | 54,3 mm |
A4 - Housing height from mounting surface | 36,5 mm |
B - Width of Inner Ring | 33,4 mm |
B1 - Overall width Inner Ring | 49,3 mm |
d - Shaft diameter | 60 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 82 mm |
e - Distance mounting surface to bearing center | 17 mm |
G - Grease fitting | R1/8" |
H3 - Centering dia | 140 mm |
J - Mounting holes distance | 165 mm |
L - Housing width / diameter | 195 mm |
N - Mounting hole dimension | 14 mm |
S - Distance front side/bearing centre | 12 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 52,5 kN |
C0 - Static load rating | 32,8 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 4,2 kg |
Recommended tightening torque for set screw | 22 N-m |