Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES212-36G2T04
- FLZ212
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 49 mm |
| A1 - Housing foot height / flange height | 16 mm |
| A2 - Total height from mounting surface | 67,3 mm |
| A4 - Housing height from mounting surface | 45 mm |
| B - Width of Inner Ring | 33,4 mm |
| B1 - Overall width Inner Ring | 49,3 mm |
| d - Shaft diameter | 57,15 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 82 mm |
| e - Distance mounting surface to bearing center | 30 mm |
| G - Grease fitting | R1/8" |
| H - Housing length, width or diameter | 238 mm |
| H3 - Centering dia | 130 mm |
| J - Mounting holes distance | 202 mm |
| L - Housing width / diameter | 138 mm |
| N - Mounting hole dimension | 18 mm |
| S - Distance front side/bearing centre | 12 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 52,5 kN |
| C0 - Static load rating | 32,8 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 3,5 kg |
| Recommended tightening torque for set screw | 16,8 N-m |