Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES208G2T04
- FTE208
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 30 mm |
A1 - Housing foot height / flange height | 16 mm |
A2 - Total height from mounting surface | 51,5 mm |
B - Width of Inner Ring | 30,2 mm |
B1 - Overall width Inner Ring | 43,7 mm |
d - Shaft diameter | 40 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 58 mm |
e - Distance mounting surface to bearing center | 18,8 mm |
G - Grease fitting | R1/8" |
H - Housing length, width or diameter | 137 mm |
H1 - Distance housing side to centre of bearing insert | 51 mm |
J - Mounting holes distance | 140 mm |
J3 - Distance mounting hole to bearing center | 70 mm |
J4 - Mounting hole distance | 121,2 mm |
N - Mounting hole dimension | 13,5 mm |
S - Distance front side/bearing centre | 11 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 29,6 kN |
C0 - Static load rating | 18,2 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 1,73 kg |
Recommended tightening torque for set screw | 11,5 N-m |