Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES206-18G2T04
- PE206
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 40 mm |
| A1 - Housing top width | 25 mm |
| B - Width of Inner Ring | 23,8 mm |
| d - Shaft diameter | 28,575 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 44,1 mm |
| G - Grease fitting | R1/8" |
| H - Distance mounting base to centerline spheric. seating diam. | 42,9 mm |
| H1 - Housing foot height | 17 mm |
| H2 - Housing height | 82 mm |
| J - Mounting holes distance | 118 mm |
| L - Housing length | 158 mm |
| L1 - Housing foot length | 47 mm |
| N - Mounting hole dimension | 14 mm |
| N1 - Mounting hole length | 22 mm |
| S - Distance front side/bearing centre | 9 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 19,5 kN |
| C0 - Static load rating | 11,2 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 1,15 kg |
| Recommended tightening torque for set screw | 8 N-m |