Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES206G2T04
- PE206
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 40 mm |
A1 - Housing top width | 25 mm |
B - Width of Inner Ring | 23,8 mm |
d - Shaft diameter | 30 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 44,1 mm |
G - Grease fitting | R1/8" |
H - Distance mounting base to centerline spheric. seating diam. | 42,9 mm |
H1 - Housing foot height | 17 mm |
H2 - Housing height | 82 mm |
J - Mounting holes distance | 118 mm |
L - Housing length | 158 mm |
L1 - Housing foot length | 47 mm |
N - Mounting hole dimension | 14 mm |
N1 - Mounting hole length | 22 mm |
S - Distance front side/bearing centre | 9 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 19,5 kN |
C0 - Static load rating | 11,2 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 1,13 kg |
Recommended tightening torque for set screw | 11,5 N-m |