Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES208G2T04
- PE208N
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 48 mm |
| A1 - Housing top width | 30 mm |
| B - Width of Inner Ring | 30,2 mm |
| d - Shaft diameter | 40 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 58 mm |
| G - Grease fitting | R1/8" |
| H - Distance mounting base to centerline spheric. seating diam. | 49,2 mm |
| H1 - Housing foot height | 19 mm |
| H2 - Housing height | 99 mm |
| J - Mounting holes distance | 138 mm |
| L - Housing length | 179 mm |
| L1 - Housing foot length | 53 mm |
| N - Mounting hole dimension | 14 mm |
| N1 - Mounting hole length | 26 mm |
| S - Distance front side/bearing centre | 11 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 29,6 kN |
| C0 - Static load rating | 18,2 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 1,85 kg |
| Recommended tightening torque for set screw | 11,5 N-m |