Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES210G2T20
- PE210N
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 54 mm |
A1 - Housing top width | 34 mm |
B - Width of Inner Ring | 30,2 mm |
d - Shaft diameter | 50 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 67,2 mm |
G - Grease fitting | R1/8" |
H - Distance mounting base to centerline spheric. seating diam. | 57,2 mm |
H1 - Housing foot height | 21,5 mm |
H2 - Housing height | 115 mm |
J - Mounting holes distance | 158 mm |
L - Housing length | 200 mm |
L1 - Housing foot length | 61 mm |
N - Mounting hole dimension | 18 mm |
N1 - Mounting hole length | 23 mm |
S - Distance front side/bearing centre | 11 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 35,1 kN |
C0 - Static load rating | 23,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 2,6 kg |
Recommended tightening torque for set screw | 11,5 N-m |