Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES211-32G2T04
- PE211
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 60 mm |
A1 - Housing top width | 35 mm |
B - Width of Inner Ring | 32,5 mm |
d - Shaft diameter | 50,8 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 74,5 mm |
G - Grease fitting | R1/8" |
H - Distance mounting base to centerline spheric. seating diam. | 63,5 mm |
H1 - Housing foot height | 22,5 mm |
H2 - Housing height | 124,5 mm |
J - Mounting holes distance | 176 mm |
L - Housing length | 222 mm |
L1 - Housing foot length | 68 mm |
N - Mounting hole dimension | 18 mm |
N1 - Mounting hole length | 30 mm |
S - Distance front side/bearing centre | 12 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 43,55 kN |
C0 - Static load rating | 29,2 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 3,48 kg |
Recommended tightening torque for set screw | 16,8 N-m |