Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES212-36G2T20
- PE212
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 60 mm |
| A1 - Housing top width | 42 mm |
| B - Width of Inner Ring | 33,4 mm |
| d - Shaft diameter | 57,15 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 82 mm |
| G - Grease fitting | R1/8" |
| H - Distance mounting base to centerline spheric. seating diam. | 69,9 mm |
| H1 - Housing foot height | 25 mm |
| H2 - Housing height | 140 mm |
| J - Mounting holes distance | 190 mm |
| L - Housing length | 240 mm |
| L1 - Housing foot length | 71 mm |
| N - Mounting hole dimension | 18 mm |
| N1 - Mounting hole length | 28 mm |
| S - Distance front side/bearing centre | 12 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 52,5 kN |
| C0 - Static load rating | 32,8 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 4,6 kg |
| Recommended tightening torque for set screw | 16,8 N-m |