Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES206-18G2T04
- PH206
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 50 mm |
| A1 - Housing top width | 28 mm |
| B - Width of Inner Ring | 23,8 mm |
| d - Shaft diameter | 28,575 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 44,1 mm |
| G - Grease fitting | M6x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 90 mm |
| H1 - Housing foot height | 18 mm |
| H2 - Housing height | 130 mm |
| J - Mounting holes distance | 121 mm |
| L - Housing length | 165 mm |
| L1 - Housing foot length | 56 mm |
| N - Mounting hole dimension | 17 mm |
| N1 - Mounting hole length | 21 mm |
| S - Distance front side/bearing centre | 9 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 19,5 kN |
| C0 - Static load rating | 11,2 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 1,75 kg |
| Recommended tightening torque for set screw | 8 N-m |