Grey cast housing, radial insert ball bearing with eccentric locking collar, single lip seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- ES204G2T20
- SCCE204
- SCOE204-20
- PLE204N
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 32 mm |
| A1 - Housing top width | 22,5 mm |
| B - Width of Inner Ring | 21,4 mm |
| d - Shaft diameter | 20 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 32,4 mm |
| Dz - Outer diameter of cover | 54 mm |
| G - Grease fitting | M6x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 31,8 mm |
| H1 - Housing foot height | 12,5 mm |
| H2 - Housing height | 63,7 mm |
| J - Mounting holes distance | 94,5 mm |
| L - Housing length | 126,5 mm |
| N - Mounting hole dimension | 11 mm |
| N1 - Mounting hole length | 17 mm |
| S - Distance front side/bearing centre | 7,5 mm |
| Z - Width over covers | 63,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 12,8 kN |
| C0 - Static load rating | 6,65 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,626 kg |
| Recommended tightening torque for set screw | 5,5 N-m |