Spherical outer diameter, fixing by eccentric locking collar, triple lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 42,8 mm |
B1 - Overall width Inner Ring | 56,3 mm |
B2 - Width of eccentric locking collar/nut | 18,3 mm |
C - Width of Outer Ring | 22 mm |
C1 - Distance center of OR to center of lubrication zone | 6,8 mm |
d - Shaft diameter | 41,275 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 62 mm |
D - Outer diameter of OR | 85 mm |
G - Set screw size | 5/16-24UNF |
m - Distance to set screw | 6,5 mm |
r - Radius Inner Ring | 1.1 |
S - Distance front side/bearing centre | 21,4 mm |
f0 - Factor | 14 |
SW - Wrench size | 3,969 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 31,85 kN |
C0 - Static load rating | 20,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 0,96 kg |
Recommended tightening torque for set screw | 8 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 3,621 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 5,379 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,402 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,923 Hz |