
Spherical outer diameter, fixing by eccentric locking collar, seal with slinger, for low-temp. applications
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| B - Width of Inner Ring | 49,2 mm |
| B1 - Overall width Inner Ring | 62,7 mm |
| B2 - Width of eccentric locking collar/nut | 18,3 mm |
| C - Width of Outer Ring | 23 mm |
| C1 - Distance center of OR to center of lubrication zone | 6,5 mm |
| d - Shaft diameter | 49,213 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 67,2 mm |
| D - Outer diameter of OR | 90 mm |
| G - Set screw size | 5/16-24UNF |
| m - Distance to set screw | 6,5 mm |
| r - Radius Inner Ring | 1.1 |
| S - Distance front side/bearing centre | 24,6 mm |
| f0 - Factor | 14.4 |
| SW - Wrench size | 3,969 mm |

| PRODUCT PERFORMANCE | | C - Dynamic load rating | 35,1 kN |
| C0 - Static load rating | 23,2 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | | Mass | 1,04 kg |
| Recommended tightening torque for set screw | 8 N-m |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 4,093 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 5,907 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 5,33 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,665 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,409 Hz |