
Spherical outer diameter, fixing by eccentric locking collar, seal with slinger, for low-temp. applications
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| B - Width of Inner Ring | 68,2 mm |
| B1 - Overall width Inner Ring | 85,7 mm |
| B2 - Width of eccentric locking collar/nut | 23,5 mm |
| C - Width of Outer Ring | 30 mm |
| C1 - Distance center of OR to center of lubrication zone | 9 mm |
| d - Shaft diameter | 69,85 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 96,8 mm |
| D - Outer diameter of OR | 125 mm |
| G - Set screw size | 3/8-24UNF |
| m - Distance to set screw | 8,5 mm |
| r - Radius Inner Ring | 2 |
| S - Distance front side/bearing centre | 34,1 mm |
| f0 - Factor | 14.4 |
| SW - Wrench size | 4,763 mm |

| PRODUCT PERFORMANCE | | C - Dynamic load rating | 62 kN |
| C0 - Static load rating | 45 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | | Mass | 2,58 kg |
| Recommended tightening torque for set screw | 16,8 N-m |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 4,104 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 5,896 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 5,404 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,702 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,41 Hz |