Spherical outer diameter, fixing by eccentric locking collar, seal with slinger, for low-temp. applications
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| B - Width of Inner Ring | 53,2 mm |
| B1 - Overall width Inner Ring | 73,2 mm |
| B2 - Width of eccentric locking collar/nut | 27 mm |
| C - Width of Outer Ring | 35 mm |
| C1 - Distance center of OR to center of lubrication zone | 11 mm |
| d - Shaft diameter | 85 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 119 mm |
| D - Outer diameter of OR | 150 mm |
| G - Set screw size | M12x1,25 |
| m - Distance to set screw | 10 mm |
| r - Radius Inner Ring | 2 |
| S - Distance front side/bearing centre | 23,4 mm |
| f0 - Factor | 14.7 |
| SW - Wrench size | 6 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 83,2 kN |
| C0 - Static load rating | 63,8 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 3,72 kg |
| Recommended tightening torque for set screw | 33 N-m |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 4,571 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 6,429 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 5,752 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,876 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,416 Hz |