Spherical outer diameter, fixing by eccentric locking collar, seal with slinger
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 55 mm |
B1 - Overall width Inner Ring | 72,5 mm |
B2 - Width of eccentric locking collar/nut | 24 mm |
C - Width of Outer Ring | 37 mm |
C1 - Distance center of OR to center of lubrication zone | 12 mm |
d - Shaft diameter | 88,9 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 120 mm |
D - Outer diameter of OR | 160 mm |
G - Set screw size | 7/16-20UNF |
m - Distance to set screw | 9,5 mm |
r - Radius Inner Ring | 2 |
S - Distance front side/bearing centre | 24,5 mm |
f0 - Factor | 14.4 |
SW - Wrench size | 5,556 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 96 kN |
C0 - Static load rating | 71,5 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 5 kg |
Recommended tightening torque for set screw | 27,1 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 4,111 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 5,889 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,446 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,723 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,411 Hz |