Spherical outer diameter, fixing by eccentric locking collar, triple lip seal
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| B - Width of Inner Ring | 34,9 mm |
| B1 - Overall width Inner Ring | 46,8 mm |
| B2 - Width of eccentric locking collar/nut | 15,9 mm |
| C - Width of Outer Ring | 21 mm |
| C1 - Distance center of OR to center of lubrication zone | 6,2 mm |
| d - Shaft diameter | 25,4 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 42,8 mm |
| D - Outer diameter of OR | 62 mm |
| G - Set screw size | 5/16-24UNF |
| m - Distance to set screw | 6 mm |
| r - Radius Inner Ring | 1.5 |
| S - Distance front side/bearing centre | 16,7 mm |
| f0 - Factor | 12.3 |
| SW - Wrench size | 3,969 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 22,36 kN |
| C0 - Static load rating | 11,5 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,43 kg |
| Recommended tightening torque for set screw | 8 N-m |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 2,574 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 4,426 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 3,515 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 1,757 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,368 Hz |