Zinc-coated insert, spherical outer diameter, fixing by eccentric locking collar, AGR-sealing, for life lubrication
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 49,5 mm |
B1 - Overall width Inner Ring | 65,3 mm |
B2 - Width of eccentric locking collar/nut | 20,6 mm |
C - Width of Outer Ring | 28 mm |
d - Shaft diameter | 40 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 63,5 mm |
D - Outer diameter of OR | 90 mm |
G - Set screw size | M10x1,25 |
m - Distance to set screw | 8 mm |
r - Radius Inner Ring | 2 |
S - Distance front side/bearing centre | 22,2 mm |
f0 - Factor | 13.2 |
SW - Wrench size | 5 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 40,56 kN |
C0 - Static load rating | 24 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 1,28 kg |
Recommended tightening torque for set screw | 22 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,079 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,921 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,113 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,056 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,385 Hz |