Spherical outer diameter, fixing by eccentric locking collar, seal with slinger, for low-temp. applications
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 49,2 mm |
B1 - Overall width Inner Ring | 66,6 mm |
B2 - Width of eccentric locking collar/nut | 22,2 mm |
C - Width of Outer Ring | 32 mm |
C1 - Distance center of OR to center of lubrication zone | 9,9 mm |
d - Shaft diameter | 47,625 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 76,2 mm |
D - Outer diameter of OR | 110 mm |
G - Set screw size | 3/8-24UNF |
m - Distance to set screw | 8,7 mm |
r - Radius Inner Ring | 2 |
S - Distance front side/bearing centre | 24,6 mm |
f0 - Factor | 13 |
SW - Wrench size | 4,763 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 62 kN |
C0 - Static load rating | 37,8 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 1,93 kg |
Recommended tightening torque for set screw | 16,8 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,053 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,947 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 3,989 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 1,995 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,382 Hz |