Spherical outer diameter with locking pin, fixing by eccentric locking collar, seal with slinger,
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 87,3 mm |
B1 - Overall width Inner Ring | 115,9 mm |
B2 - Width of eccentric locking collar/nut | 36,5 mm |
C - Width of Outer Ring | 48 mm |
C1 - Distance center of OR to center of lubrication zone | 16,5 mm |
d - Shaft diameter | 88,9 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 133 mm |
D - Outer diameter of OR | 190 mm |
G - Set screw size | 3/4-16UNF |
m - Distance to set screw | 14,5 mm |
r - Radius Inner Ring | 3 |
S - Distance front side/bearing centre | 43,6 mm |
f0 - Factor | 13.2 |
SW - Wrench size | 9,525 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 143 kN |
C0 - Static load rating | 108 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 9,2 kg |
Recommended tightening torque for set screw | 65,2 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,093 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,907 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,183 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,091 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,387 Hz |