Spherical outer diameter with locking pin, fixing by eccentric locking collar, seal with slinger,
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 100 mm |
B1 - Overall width Inner Ring | 128,6 mm |
B2 - Width of eccentric locking collar/nut | 36,5 mm |
C - Width of Outer Ring | 54 mm |
C1 - Distance center of OR to center of lubrication zone | 19 mm |
d - Shaft diameter | 101,6 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 146 mm |
D - Outer diameter of OR | 215 mm |
G - Set screw size | 3/4-16UNF |
m - Distance to set screw | 14,5 mm |
r - Radius Inner Ring | 3.5 |
S - Distance front side/bearing centre | 50 mm |
f0 - Factor | 13.2 |
SW - Wrench size | 9,525 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 171,6 kN |
C0 - Static load rating | 140 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 12,85 kg |
Recommended tightening torque for set screw | 65,2 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,073 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,927 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,082 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,041 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,384 Hz |