• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXF205L3CCE - SNR

EXF205L3CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height27 mm
A1 - Housing foot height / flange height13 mm
A2 - Total height from mounting surface42,9 mm
B - Width of Inner Ring34,8 mm
B1 - Overall width Inner Ring44,3 mm
d - Shaft diameter25 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve37,4 mm
Dz - Outer diameter of cover60 mm
e - Distance mounting surface to bearing center16 mm
G - Grease fittingM6x1
J - Mounting holes distance70 mm
L - Housing width / diameter95 mm
N - Mounting hole dimension12 mm
S - Distance front side/bearing centre17,4 mm
Z - Width over covers47,8 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating14 kN
C0 - Static load rating7,88 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,875 kg
Recommended tightening torque for set screw5,5 N-m