Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX217-52G2T04
- F217
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 63 mm |
| A1 - Housing foot height / flange height | 24 mm |
| A2 - Total height from mounting surface | 85,8 mm |
| B - Width of Inner Ring | 53,2 mm |
| B1 - Overall width Inner Ring | 73,2 mm |
| d - Shaft diameter | 82,55 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 119 mm |
| e - Distance mounting surface to bearing center | 36 mm |
| G - Grease fitting | M10x1 |
| J - Mounting holes distance | 175 mm |
| L - Housing width / diameter | 220 mm |
| N - Mounting hole dimension | 23 mm |
| S - Distance front side/bearing centre | 23,4 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 83,2 kN |
| C0 - Static load rating | 63,8 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 8,93 kg |
| Recommended tightening torque for set screw | 27,1 N-m |