Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX320G2T20
- F320
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 94 mm |
| A1 - Housing foot height / flange height | 32 mm |
| A2 - Total height from mounting surface | 137,6 mm |
| B - Width of Inner Ring | 100 mm |
| B1 - Overall width Inner Ring | 128,6 mm |
| d - Shaft diameter | 100 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 146 mm |
| e - Distance mounting surface to bearing center | 59 mm |
| G - Grease fitting | M10x1 |
| J - Mounting holes distance | 242 mm |
| L - Housing width / diameter | 310 mm |
| N - Mounting hole dimension | 38 mm |
| S - Distance front side/bearing centre | 50 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 171,6 kN |
| C0 - Static load rating | 140 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 27,4 kg |
| Recommended tightening torque for set screw | 120 N-m |